IESNA:LM-63-2002
[TEST]P1055249
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DR-S675D950-X4F0-XX-UDD-F-S
[LUMINAIRE]DEFINE 2, SILVER 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]5000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]892
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 26.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
778.5 769.9 766.1 760.3 751.8 739.3 726 709.8 691.6 671.6
650.6 628.7 602.9 579.1 553.3 526.6 499.9 472.2 443.6 415
386.4 358.7 330.1 301.5 273.8 245.2 214.6 187 158.4 130.7
104 79.2 55.3 34.3 15.3 2.9 0
778.5 781.3 775.6 767 754.6 732.7 707.9 677.3 645.9 610.6
574.3 536.1 497 456 416.9 377.8 338.7 300.5 263.3 226.1
190.8 157.4 125 97.3 73.5 59.1 45.8 33.4 22.9 14.3
9.5 5.7 3.8 2.9 1 1 0
778.5 771.8 763.2 741.3 707.9 666.8 621.1 570.5 518 463.6
409.3 355.8 305.3 258.5 211.8 170.8 133.6 103 86.8 72.5
60.1 47.7 37.2 28.6 21.9 17.2 13.4 10.5 8.6 6.7
5.7 3.8 2.9 1.9 1.9 1 0
778.5 771.8 755.6 718.4 672.6 617.2 555.2 490.4 422.6 358.7
299.6 246.1 194.6 150.7 115.4 97.3 82 68.7 56.3 44.8
35.3 28.6 22.9 19.1 15.3 12.4 10.5 8.6 7.6 5.7
4.8 3.8 2.9 1.9 1 1 0
778.5 773.7 758.4 716.5 663 601 530.4 459.8 389.2 325.3
268.1 211.8 163.1 124 103 86.8 72.5 59.1 47.7 38.2
30.5 24.8 20 17.2 14.3 11.4 9.5 7.6 6.7 5.7
3.8 2.9 2.9 1.9 1 1 0
